Skip to main content
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_3000
Lead Count (#): 44
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.8

Environmental & Export Classifications

ECCN (US) EAR99
HTS (US) 8542.31.0015
RoHS (UPD78F0513AGB(S)-GAF-AX) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes

Product Attributes

Longevity 2025 Dec
Program Memory (KB) 32
RAM (KB) 1
Lead Count (#) 44
Supply Voltage (V) 1.8 - 5.5
I/O Ports 37
Timer 8-bit x 4-ch, 16-bit x 1-ch
ADC 10-bit x 8-ch
Temp. Range (°C) -40 to +85
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Bit Size 8
CPU 78K0
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 10
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LQFP
Price (USD) $3.38825
RTC No
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.