Skip to main content
Renesas Electronics Corporation
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_3272
Lead Count (#):16
Pkg. Dimensions (mm):5 x 4 x 1.725
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.31.0015
RoHS (UPD78F0550MA-XXX-FAA-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)4
RAM (KB)0.375
Lead Count (#)16
I/O Ports12
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
Bit Size8
CPU78K0
Carrier TypeEmbossed Tape
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)5
MOQ1
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.725
Pkg. TypeSSOP
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.725
Width (mm)4

Description

The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.