Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3029
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0015
RoHS (UPD78F0892GC(A)-GAD-AX)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Bit Size8
Program Memory (KB)96
Data Flash (KB)0
RAM (KB)5
Lead Count (#)80
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports71
Timer8-bit x 4-ch, 16-bit x 4-ch
ADC10-bit x 16-ch
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The 78K0/Fx2 is an 8-bit microcontroller with low power consumption for automotive applications.