Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0048KF-B
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)48
Data Flash (KB)0
RAM (KB)3
Lead Count (#)48
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports41
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 9-ch
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +125°C
Family Name78K
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.6
Width (mm)7

Description

The 78K0/Fx2 is an 8-bit microcontroller with low power consumption for automotive applications.