Skip to main content
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3035
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD78F0849GKA2-GAK-G) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 60
Data Flash (KB) 0
RAM (KB) 3
Lead Count (#) 80
Supply Voltage (V) 2.7 - 5.5
Operating Freq (Max) (MHz) 20
CPU 78K0
RTC No
LVD or PVD Yes
DMA No
I/O Ports 63
Timer 8-bit x 2-ch, 16-bit x 5-ch
ADC 10-bit x 8-ch
CAN (ch) 1
Ethernet No
Human Machine Interface LCD Segment Count x 112
Temp. Range (°C) -40 to +105
Family Name 78K
Lead Compliant Yes
Length (mm) 12
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.6
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 12

Description

The 78K0/Dx2 is an 8-bit microcontroller specialized for dashboard applications like meters and A/C display panels.