Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3012
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD78F0837GBA-GAH-G)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)48
Data Flash (KB)0
RAM (KB)3
Lead Count (#)64
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports47
Timer8-bit x 2-ch, 16-bit x 5-ch
ADC10-bit x 4-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 96
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The 78K0/Dx2 is an 8-bit microcontroller specialized for dashboard applications like meters and A/C display panels.