Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 2-6KB Flash, 0.1875-0.25KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_449
Lead Count (#):24
Pkg. Dimensions (mm):10 x 5 x 2.1
Pitch (mm):

Environmental & Export Classifications

RoHS (M37549G2FP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.25
Lead Count (#)24
Operating Freq (Max) (MHz)8
CPU740
LVD or PVDYes
DMANo
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 6-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantYes
Length (mm)10
MOQ2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 5 x 2.1
Pkg. TypeSSOP
Program Memory (KB)4
RTCNo
Tape & ReelNo
Thickness (mm)2.1
Width (mm)5

Description

The 7549 Group is supported only for customers who have already adopted these products.