Lead Count (#) | 36 |
Pkg. Code | pkg_453 |
Pkg. Type | SSOP |
Pkg. Dimensions (mm) | 15 x 8.4 x 2.35 |
RoHS (M37547G4-XXXFP#W4) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN | |
HTSUS |
Bit Size | 8 |
RAM (KB) | 0.5 |
Lead Count (#) | 36 |
Operating Freq (Max) (MHz) | 8 |
CPU | 740 |
LVD or PVD | Yes |
DMA | No |
Timer | 8-bit x 2-ch, 16-bit x 2-ch |
ADC | 10-bit x 8-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Carrier Type | Tape & Reel |
Family Name | 740 |
Lead Compliant | No |
Length (mm) | 15 |
MOQ | 1000 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 15 x 8 x 2.35 |
Pkg. Type | SSOP |
Program Memory (KB) | 16 |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 2.35 |
Width (mm) | 8 |
The 7547 Group is supported only for customers who have already adopted these products.