Skip to main content
8-bit Microcontrollers with 8-16KB Flash, 0.375-0.5KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: pkg_453
Lead Count (#): 36
Pkg. Dimensions (mm): 15 x 8.4 x 2.35
Pitch (mm):

Environmental & Export Classifications

RoHS (M37547G4-XXXFP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 0.5
Lead Count (#) 36
Operating Freq (Max) (MHz) 8
CPU 740
LVD or PVD Yes
DMA No
Timer 8-bit x 2-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tape & Reel
Family Name 740
Lead Compliant No
Length (mm) 15
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 15 x 8 x 2.35
Pkg. Type SSOP
Program Memory (KB) 16
RTC No
Tape & Reel No
Thickness (mm) 2.35
Width (mm) 8

Description

The 7547 Group is supported only for customers who have already adopted these products.