Skip to main content
8-bit Microcontrollers with 16-60KB Flash, 0.5KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M37545G8GP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.5
Operating Freq (Max) (MHz)4
CPU740
LVD or PVDYes
DMANo
Timer8-bit x 3-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantYes
MOQ1
Pb (Lead) FreeYes
Program Memory (KB)32
RTCNo
Tape & ReelNo

Description

The 7545 Group is supported only for customers who have already adopted these products.