| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (M37545G4KP#W4) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| CPU | 740 |
| LVD or PVD | Yes |
| DMA | No |
| Timer | 8-bit x 3-ch |
| Ethernet | No |
| Temp. Range (°C) | -20 to +85 |
| Family Name | 740 |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| RTC | No |
| Tape & Reel | No |
The 7545 Group is supported only for customers who have already adopted these products.