Skip to main content
8-bit Microcontrollers with 16-60KB Flash, 0.5KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M37545G4-XXXGP#W4) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 0.5
Operating Freq (Max) (MHz) 4
CPU 740
LVD or PVD Yes
DMA No
Timer 8-bit x 3-ch
Ethernet No
Temp. Range (°C) -20 to +85
Family Name 740
Lead Compliant No
MOQ 1000
Pb (Lead) Free Yes
Program Memory (KB) 16
RTC No
Tape & Reel No

Description

The 7545 Group is supported only for customers who have already adopted these products.