Skip to main content
8-bit Microcontrollers with 48 Pins, 2MHz Max Frequency

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_492
Lead Count (#): 48
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (M37516M8-XXXHP#UU) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Lead Count (#) 48
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 4-ch
ADC 10-bit x 8-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tray
Family Name 740
Lead Compliant No
Length (mm) 7
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Pkg. Type LFQFP
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 7

Description

The 7516 Group is supported only for customers who have already adopted these products.