Skip to main content
8-bit Microcontrollers with 48 Pins, 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_492
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M37516F8HP#U2)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)48
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray
Family Name740
Lead CompliantNo
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)7

Description

The 7516 Group is supported only for customers who have already adopted these products.