Skip to main content
8-bit Microcontrollers with 48 Pins, 2MHz Max Frequency

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0048KB-A
Lead Count (#):
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
CPU 740
LVD or PVD No
DMA No
Ethernet No
CAN (ch) 0
Family Name 740
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 7 x 7 x 1.7
Program Memory (KB) 0
RTC No

Description

The 7516 Group is supported only for customers who have already adopted these products.