Skip to main content
13-Bit to 26-Bit Registered Buffer with SSTL I/O

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG64
Lead Count (#): 64
Pkg. Dimensions (mm): 17.0 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 64
Pb (Lead) Free Yes
Carrier Type Tube
DIMM Type PC1600, PC2-2100, PC2-2700, PC2-3200
Function Buffer/Driver
JEDEC Raw Card R/C B, R/C C, R/C D, R/C E, R/C N
Length (mm) 17
MOQ 224
Memory Module Type DDR2
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 103.7
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 17.0 x 6.1 x 1.0
Published No
Qty. per Carrier (#) 28
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 6.1

Description

Not recommended for new designs