Skip to main content
13-Bit to 26-Bit Registered Buffer with SSTL I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTube
DIMM TypePC1600, PC2-2100, PC2-2700, PC2-3200
FunctionBuffer/Driver
JEDEC Raw CardR/C B, R/C C, R/C D, R/C E, R/C N
Length (mm)17
MOQ448
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)1
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
PublishedNo
Qty. per Carrier (#)28
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

Not recommended for new designs