Skip to main content
Renesas Electronics Corporation
28-Bit 1:2 Registered Buffer with Parity

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BKG160
Lead Count (#):160
Pkg. Dimensions (mm):13.0 x 9.0 x 1.3
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)160
Pb (Lead) FreeYes
Carrier TypeReel
DIMM TypePC2-3200, PC2-4300
FunctionBuffer/Driver
JEDEC Raw CardR/C D
Length (mm)13
MOQ2000
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)3
Package Area (mm²)117
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)13.0 x 9.0 x 1.3
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.3
Width (mm)9

Description

Not recommended for new designs