Skip to main content
Renesas Electronics Corporation
3.3V CMOS 18-BIT UNIV TRA

Package Information

Pkg. Type:TSSOP
Pkg. Code:PA64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)17
MOQ84
Moisture Sensitivity Level (MSL)1
Package Area (mm²)103.7
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)28
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

This product is obsolete.