Skip to main content
3.3V CMOS BUFFER/LINE DRI

Package Information

Pkg. Type: SSOP
Pkg. Code: PV48
Lead Count (#): 48
Pkg. Dimensions (mm): 15.9 x 7.5 x 2.3
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 15.9
MOQ 300
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 119.3
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 15.9 x 7.5 x 2.3
Published No
Qty. per Carrier (#) 30
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5

Description

This product is obsolete.