Skip to main content
3.3V CMOS BUFFER/LINE DRI

Package Information

Pkg. Type: TSSOP
Pkg. Code: PA48
Lead Count (#): 48
Pkg. Dimensions (mm): 12.5 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 12.5
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 76.3
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 6.1

Description

This product is obsolete.