Skip to main content
OCTAL TRANSPARENT LATCH

Package Information

Pkg. Type:WAFER
Pkg. Code:DICE
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Pb (Lead) FreeYes
Carrier TypeWafer
MOQ1
Moisture Sensitivity Level (MSL)1
Pb Free Categorye3 Sn
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C

Description

This product is obsolete.