Skip to main content
3.3V CMOS 16-Bit Bus Transceiver with 3-State Outputs and 5.0V Tolerant I/O

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: PVG48
Lead Count (#): 48
Pkg. Dimensions (mm): 15.9 x 7.5 x 2.3
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Bus Width (bits) 16
Core Voltage (V) 3.3
Function Transceiver
Length (mm) 15.9
MOQ 1000
Output Type 3-state
Package Area (mm²) 119.3
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 15.9 x 7.5 x 2.3
Pkg. Type SSOP
Price (USD) $0.59985
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade A
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5

Description

The LVC162245A is designed for asynchronous communication between data buses and can be used as two 8-bit transceivers or one 16-bit transceiver. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated. All pins of the 74LVC162245A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVC162245A operates at -40 °C to +85 °C.