Skip to main content
Renesas Electronics Corporation
3.3V CMOS 16-Bit Buffer/Driver with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

Package Information

CAD Model:View CAD Model
Pkg. Type:TVSOP
Pkg. Code:PFG48
Lead Count (#):48
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Bus Width (bits)16
Core Voltage (V)3.3
FunctionBuffer/Driver
Length (mm)9.7
MOQ300
Output Type3-state
Package Area (mm²)42.7
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Pkg. TypeTVSOP
Qty. per Carrier (#)50
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 74LVC162244A 16-bit buffer/driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters and can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. All pins of the 74LVC162244A can be driven from either 3.3V or 5V devices which allows the use of the device as a translator in a mixed 3.3V/5V supply system. The 74LVC162244A operates at -40 °C to +85 °C.