Skip to main content
QUAD BUS BUFFER GATE W3ST

Package Information

Pkg. Type: SSOP
Pkg. Code: PY14
Lead Count (#): 14
Pkg. Dimensions (mm): 6.2 x 5.3 x 1.73
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SSOP
Lead Count (#) 14
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 6.2
MOQ 1264
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 32.9
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.2 x 5.3 x 1.73
Published No
Qty. per Carrier (#) 79
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.73
Width (mm) 5.3

Description

This product is obsolete.