Skip to main content
Renesas Electronics Corporation
QUAD DUAL NEG EDGE FLIP F

Package Information

Pkg. Type:SOIC
Pkg. Code:DC16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)9.9
MOQ720
Moisture Sensitivity Level (MSL)1
Package Area (mm²)38.6
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Width (mm)3.9

Description

This product is obsolete.