Skip to main content
Renesas Electronics Corporation
QUAD 2INPUT POS AND GATE

Package Information

Pkg. Type:TSSOP
Pkg. Code:PG14
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)14
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Package Area (mm²)22
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

This product is obsolete.