Skip to main content
Renesas Electronics Corporation
10-Bit Bus Switch with Precharge

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG24
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)10
Core Voltage (V)5
FunctionBus Switch
Length (mm)7.8
MOQ3000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)34.3
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)7.8 x 4.4 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 74FST6800 Bus switch performs the function of connecting or isolating two ports without providing any inherent current sink or source capability. This device connecs input and output ports through an n-channel FET and has hot insertion capability. The low on-resistance and simplicity of the connection between input and output ports reduces the delay in this path to close to zero. The FST6800 provides a 10-Bit TTL-compatible interface. The 74FST6800 operates at -40C to +85C