Skip to main content
NON INVERTING ORT

Package Information

Pkg. Type:SSOP
Pkg. Code:PY24
Lead Count (#):24
Pkg. Dimensions (mm):8.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)8.2
MOQ1500
Moisture Sensitivity Level (MSL)1
Package Area (mm²)43.5
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)8.2 x 5.3 x 1.73
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

Description

This product is obsolete.