Skip to main content
Octal Latched Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG24
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)8
Core Voltage (V)5
FunctionTransceiver
Length (mm)15.4
MOQ744
Moisture Sensitivity Level (MSL)1
Package Area (mm²)117
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)15.4 x 7.6 x 2.34
Pkg. TypeSOIC
PublishedNo
Qty. per Carrier (#)31
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

Description

The 74FCT543T is a non-inverting octal transceiver that contains two sets of eight D-type latches with separate input and output controls for each set. The 74FCT543T operate at -40C to +85C