| Pkg. Type: | SOIC |
| Pkg. Code: | PS24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.4 x 7.6 x 2.34 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOIC |
| Lead Count (#) | 24 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Length (mm) | 15.4 |
| MOQ | 310 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 117 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 15.4 x 7.6 x 2.34 |
| Published | No |
| Qty. per Carrier (#) | 31 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.34 |
| Width (mm) | 7.6 |
This product is obsolete.