Skip to main content
OCT BUFFER/LINE DRIVER

Package Information

Pkg. Type: SOIC
Pkg. Code: PS20
Lead Count (#): 20
Pkg. Dimensions (mm): 12.8 x 7.6 x 2.34
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 12.8
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 97.3
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 12.8 x 7.6 x 2.34
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.34
Width (mm) 7.6

Description

This product is obsolete.