Skip to main content
8-BIT COMPARATOR

Package Information

Pkg. Type: LCC
Pkg. Code: LC20
Lead Count (#): 20
Pkg. Dimensions (mm): 8.9 x 8.9 x 1.52
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type LCC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 8.9
MOQ 110
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 79.2
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 8.9 x 8.9 x 1.52
Published No
Qty. per Carrier (#) 55
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 1.52
Width (mm) 8.9

Description

This product is obsolete.