Skip to main content
Low Skew 1 to 10 Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG20
Lead Count (#):20
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Carrier (#)624
Package Area (mm²)9
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Qty. per Reel (#)0
Pitch (mm)0.4
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Additive Phase Jitter Typ RMS (fs)35
Core Voltage (V)1.8V, 2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS
Inputs (#)1
Length (mm)3
MOQ400
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)65
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)10
Pkg. TypeVFQFPN
Price (USD)$1.14589
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 74FCT3807S is a low skew, single input to ten output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.