Skip to main content
Renesas Electronics Corporation
3.3V CMOS 1-to-10 Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG20
Lead Count (#):20
Pkg. Dimensions (mm):7.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Carrier (#)64
Package Area (mm²)38.2
Pkg. Dimensions (mm)7.2 x 5.3 x 1.73
Qty. per Reel (#)0
Input Freq (MHz)166
Output Freq Range (MHz)166
Pitch (mm)0.65
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
FunctionBuffer
Input TypeLVCMOS
Inputs (#)1
Length (mm)7.2
MOQ128
Output Banks (#)1
Output Skew (ps)100
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)10
Pkg. TypeSSOP
Price (USD)$5.052
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.73
Width (mm)5.3

Description

The FCT3807 is a 3.3V clock driver built using advanced CMOS technology. This low skew clock driver offers 1:10 fanout. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.