Skip to main content
Low Skew 1 to 2 Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DCG8
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Package Area (mm²) 19.1
Pitch (mm) 1.27
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5
Qty. per Carrier (#) 97
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Additive Phase Jitter Typ RMS (fs) 35
Core Voltage (V) 1.8V, 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 200
Input Type LVCMOS
Inputs (#) 1
Length (mm) 4.9
MOQ 485
Output Banks (#) 1
Output Freq Range (MHz) 200
Output Skew (ps) 65
Output Type LVCMOS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Outputs (#) 2
Pkg. Type SOIC
Price (USD) $1.17381
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.5
Width (mm) 3.9

Description

The 74FCT38072S is a low skew, single input to two output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.