Skip to main content
Renesas Electronics Corporation
3.3V Octal Bidirectional Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES, TAIWAN
Wafer Fab LocationTAIWAN, UNITED STATES
Bus Width (bits)8
Core Voltage (V)3.3
FunctionTransceiver
Length (mm)6.5
MOQ518
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$1.27967
Qty. per Carrier (#)74
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 74FCT3245 octal high-speed, low-power transceiver is ideal for asynchronous communication between two buses. The direction control pin (DIR) controls the direction of data flow. The output enable pin (OE) overrides the direction control and disables both ports. The 74FCT3245 has series current limiting resistors that offer low ground bounce, minimal undershoot, and controlled output fall times reducing the need for external series terminating resistors. The 74FCT3245 operates at -40 °C to +85 °C.