Skip to main content
Renesas Electronics Corporation
10-BIT NON-INVERTING BUF

Package Information

Pkg. Type:TSSOP
Pkg. Code:PG24
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)7.8
MOQ372
Moisture Sensitivity Level (MSL)1
Package Area (mm²)34.3
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)7.8 x 4.4 x 1.0
Qty. per Carrier (#)62
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

This product is obsolete.