Skip to main content
NON-INVERTING OCTAL TRANC

Package Information

Pkg. Type:SOIC
Pkg. Code:PS24
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)15.4
MOQ372
Moisture Sensitivity Level (MSL)1
Package Area (mm²)117
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)15.4 x 7.6 x 2.34
PublishedNo
Qty. per Carrier (#)31
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

Description

This product is obsolete.