Skip to main content
Renesas Electronics Corporation
Octal Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG20
Lead Count (#):20
Pkg. Dimensions (mm):7.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)4
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)7.2
MOQ896
Moisture Sensitivity Level (MSL)1
Package Area (mm²)38.2
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)7.2 x 5.3 x 1.73
Pkg. TypeSSOP
Qty. per Carrier (#)64
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

Description

The 74FCT240T octal buffer/line driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/ receiver which provides improved board density. The 74FCT240T operates at -40C to +85C. (For Mil version, see 54FCT240T)