Skip to main content
Renesas Electronics Corporation
Octal Transparent Latch

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Bus Width (bits)8
Core Voltage (V)5
FunctionTransparent Latch
Length (mm)8.7
MOQ1155
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Price (USD)$1.737
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

The 74FCT2373T is an octal transparent latch with 3-state outputs and is intended for bus-oriented applications. When Latch Enable (LE) is high, the flip-flops appear transparent to the data and when LE is low, the data that meets the set-up time is latched. The 74FCT2373T has balanced drive outputs with current limiting resistors which reduces the need for external series terminating resistors. It is a plug-in replacement for the 74FCT373T. The 74FCT2373T operates at -40 °C to +85 °C.