Skip to main content
Renesas Electronics Corporation
3.3V TO 5.0V 16-Bit Translating Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN, UNITED STATES
Bus Width (bits)16
Core Voltage (V)3.3
FunctionOther
Length (mm)12.5
MOQ312
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Price (USD)$3.21606
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT164245T 16-bit high-speed, low-power 3.3V to 5V translator is designed to interface between a 3.3V bus and a 5V bus in a mixed 3.3V/5V supply environment. This enables system designers to interface TTL-compatible 3.3V components with 5V components. The Direction and Output Enable controls operate these devices as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT164245T is ideally suited for driving high-capacitance loads and low-impedance backplanes. The 74FCT164245T operates at -40 °C to +85 °C.