Skip to main content
SYNCHRONOUS BIN COUNTER

Package Information

Pkg. Type: CPACK
Pkg. Code: CP16
Lead Count (#): 16
Pkg. Dimensions (mm): 10.16 x 6.73 x 1.78
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CPACK
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 10.16
MOQ 133
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 68.4
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.16 x 6.73 x 1.78
Published No
Qty. per Carrier (#) 19
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 1.78
Width (mm) 6.73

Description

This product is obsolete.