Skip to main content
3.3V 16-Bit Register (3-State)

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG48
Lead Count (#): 48
Pkg. Dimensions (mm): 12.5 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Bus Width (bits) 16
Core Voltage (V) 3.3
Function Register
Length (mm) 12.5
MOQ 2000
Output Type 3-state
Package Area (mm²) 76.3
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Pkg. Type TSSOP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade C
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 6.1

Description

The 74FCT163374 16-bit high-speed, low-power edge-triggered D-type register is ideal for use as buffer registers for data synchronization and storage. The Output Enable (xOE) and clock (xCLK) controls are organized to operate each device as two 8-bit or one 16-bit register with a common clock. The inputs of 74FCT163374 can be driven from either 3.3V or 5V devices which allows for the use as translators in a mixed 3.3V/ 5V supply system. The 74FCT163374 operates at -40 °C to +85 °C.