Skip to main content
Renesas Electronics Corporation
3.3V 16-Bit Register (3-State)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bus Width (bits)16
Core Voltage (V)3.3
FunctionRegister
Length (mm)12.5
MOQ624
Output Type3-state
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT163374 16-bit high-speed, low-power edge-triggered D-type register is ideal for use as buffer registers for data synchronization and storage. The Output Enable (xOE) and clock (xCLK) controls are organized to operate each device as two 8-bit or one 16-bit register with a common clock. The inputs of 74FCT163374 can be driven from either 3.3V or 5V devices which allows for the use as translators in a mixed 3.3V/ 5V supply system. The 74FCT163374 operates at -40 °C to +85 °C.