Skip to main content
Renesas Electronics Corporation
3.3V 16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TVSOP
Pkg. Code:PFG48
Lead Count (#):48
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Bus Width (bits)16
Core Voltage (V)3.3
FunctionBuffer/Driver
Length (mm)9.7
MOQ2500
Package Area (mm²)42.7
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Pkg. TypeTVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The 74FCT163244 16-bit high-speed, low-power buffer/line drivers offer bus/backplane interface capability with improved packing density. The three-state controls operate these devices in a Quad-Nibble, Dual-Byte, or single 16-bit word mode. The inputs can be driven from either 3.3V or 5V devices allowing the use of these devices as translators in a mixed 3.3V/5V supply system. Thus, the 74FCT163244 can be used as buffers to connect 5V components to a 3.3V bus. The device operates at -40 °C to +85 °C.