Features
- A and C speeds
- High-speed, low-power CMOS
- Typical tSK(o) (Output Skew) 250ps
- Low input and output leakage ?1 uA (max.)
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 5V ±10%
- Balanced Output Drivers (±24mA)
- Reduced system switching noise
- Typical VOLP (Output Ground Bounce) 0.6V at VCC = 5V, TA = 25C
- Available in 56 pin SSOP and TSSOP packages
Description
The 74FCT162827T 20-bit buffers provide high-performance bus interface buffering for wide data/address paths or buses carrying parity. The device can operate as two 10-bit buffers or one 20-bit buffer. The 74FCT162827T has low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. The 74FCT162827T operates at -40C to +85C
Applied Filters: