Skip to main content
Renesas Electronics Corporation
18-Bit Registered Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)18
Core Voltage (V)5
FunctionTransceiver
Length (mm)18.4
MOQ364
Moisture Sensitivity Level (MSL)1
Package Area (mm²)138
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)26
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 74FCT162500T 18-bit high-speed, low-power registered transceivers combine D-type latches and D-type flip-flops to allow data flow in transparent, latched and clocked modes. The 74FCT162500T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. The 74FCT162500T operates at -40C to +85C