Skip to main content
Renesas Electronics Corporation
16-Bit Register (3-State)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionRegister
Length (mm)12.5
MOQ780
Moisture Sensitivity Level (MSL)1
Output Type3-state
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Price (USD)$0.72625
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT162374T 16-bit high-speed, low-power edge-triggered D-type registers are ideal for use as buffer registers for data synchronization and storage and can operate as two 8-bit registers or one 16-bit register with common clock. The 74FCT162374T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is plug-in replacement for the 74FCT16374T for on-board bus interface applications. The 74FCT162374T operates at -40C to +85C