Skip to main content
Renesas Electronics Corporation
16-Bit Transparent Latch

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionTransparent Latch
Length (mm)15.9
MOQ720
Moisture Sensitivity Level (MSL)3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)30
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 74FCT162373T 16-bit high-speed, low-power transparent D-type latch is ideal for temporary storage of data. It can be used for implementing memory address latches, I/O ports, and bus drivers and can operate as two 8-bit latches, or one 16-bit latch. The 74FCT162373T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16373T for on-board interface applications. The 74FCT162373T operates at -40C to +85C